Automation & Control
TL1 POLE Twilight switch
Out of stock
Product Id
2CSM229911R1341
TL1 POLE Twiligt switches for pole mounting
More about TL1 POLE Twilight switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TL1 |
| Ambient Air Temperature | Operation -40 ... 70 degree Celsius |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Color | White |
| Mounting Type | Pole/Wall |
| Package Gross Weight | 0.168 kilogram |
| Package Height | 75 millimetre |
| Package Length | 100 millimetre |
| Package Width | 65 millimetre |
| Rated Frequency (f) | 50 ... 60 hertz |
| Terminal Type | Screw Terminals |
| Invoice Description | TL1 POLE Twilight switch |
| Extended Product Type | TL1 POLE |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


