Automation & Control
TL1 Twilight switch
Out of stock
Product Id
2CSM229921R1341
TL1 Twilight switches, 1 module. Include TLs
More about TL1 Twilight switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TL1 |
| Ambient Air Temperature | Operation -25 ... 55 degree Celsius |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Color | White |
| Mounting Type | DIN rail |
| Package Gross Weight | 0.187 kilogram |
| Package Height | 75 millimetre |
| Package Length | 100 millimetre |
| Package Width | 65 millimetre |
| Rated Frequency (f) | 50 ... 60 hertz |
| Terminal Type | Screw Terminals |
| Invoice Description | TL1 Twilight switch |
| Extended Product Type | TL1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


