Energy Distribution
E 9F14 GG4 Fuse link
Out of stock
Product Id
2CSM277303R1801
E 9F14 GG4 is a 14x51 mm cylindrical fuse for circuits protection
More about E 9F14 GG4 Fuse link
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Easyline-XLP |
| Country of Origin | France - Imported by ABB India Limited |
| Package Gross Weight | 0.19 kilogram |
| Package Height | 70 millimetre |
| Package Length | 51 millimetre |
| Package Width | 30 millimetre |
| Rated Voltage (Ur) | 690 volt |
| Standards | IEC 60269-2 |
| Fuse Type | gG |
| Fuse Size | 14x51 |
| Invoice Description | E 9F14 GG4 Fuse link |
| Extended Product Type | E 9F14 GG4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85361010 |
Write Your Own Review


