Energy Distribution
E 9F10 GG20 Fuse link
Out of stock
Product Id
2CSM277323R1801
E 9F10 GG20 is a 10,3x38 mm cylindrical fuse for circuit protection
More about E 9F10 GG20 Fuse link
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Easyline-XLP |
| Country of Origin | France - Imported by ABB India Limited |
| Package Gross Weight | 0.075 kilogram |
| Package Height | 21 millimetre |
| Package Length | 38 millimetre |
| Package Width | 52 millimetre |
| Rated Voltage (Ur) | 500 volt |
| Standards | IEC 60269-2 |
| Fuse Type | gG |
| Fuse Size | 10x38 |
| Invoice Description | E 9F10 GG20 Fuse link |
| Extended Product Type | E 9F10 GG20 |
| Total GST Percentage | 18.00 |
| HSN Number | 85361050 |
Write Your Own Review


