Energy Distribution
E 93/50 Fuse disconnector
Out of stock
Product Id
2CSM277962R1801
E 90 50/125 fuse holders are appropriate to protect against overloads and short circuits. They are designed for use with cylindrical fuses from 50 to 125 A.
More about E 93/50 Fuse disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Easyline-XLP |
| Country of Origin | Romania - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.330 kilogram |
| Package Height | 74 millimetre |
| Package Length | 107 millimetre |
| Package Width | 100 millimetre |
| Rated Insulation Voltage (Ui) | 1 kilovolt |
| Rated Voltage (Ur) | nach IEC 690 volt |
| Fuse Size | 14x51 mm |
| Invoice Description | E 93/50 Fuse disconnector |
| Extended Product Type | E 93/50 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
Write Your Own Review


