Energy Distribution
DS202 AC-B32/0,03 - RCBo
Out of stock
Product Id
2CSR252001R1325
The RCBOs DS200 series has the function to protect against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection aganist direct contacts.
More about DS202 AC-B32/0,03 - RCBo
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.48 kilogram |
| Package Height | 105 millimetre |
| Package Length | 80 millimetre |
| Package Width | 83 millimetre |
| Rated Voltage (Ur) | 230 volt AC |
| Rated Operational Voltage | 230 volt AC |
| Standards | IEC/EN 60947-2 |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | (400 V AC) 10 kiloampere |
| Number of Protected Poles | 2 |
| Invoice Description | DS202 AC-B32/0,03 - RCBo |
| Extended Product Type | DS202 AC-B32/0.03 |
| Tripping Characteristic | B |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


