Energy Distribution
DS202C C6 A30 - RCBO
Out of stock
Product Id
2CSR252140R1064
The DS202C series RCBO is a 2P in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents. Protection against the effects of sinusoidal alternating and direct pulsating earth fault currents. Protection against indirect contacts and additional protection against direct contacts.
More about DS202C C6 A30 - RCBO
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.239 kilogram |
| Package Height | 40 millimetre |
| Package Length | 80 millimetre |
| Package Width | 106 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Voltage (Ur) | 230-240 volt AC |
| Standards | IEC 61009-1 |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 10 kiloampere |
| Number of Protected Poles | 2 |
| Leakage Current Type | A |
| Invoice Description | DS202C C6 A30 - RCBO |
| Extended Product Type | DS202C C6 A30 |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
Write Your Own Review


