Energy Distribution
DS201 B10 A10 - RCBO
Out of stock
Product Id
2CSR255180R0105
The DS201 series is a 1P+N RCBO in two-modules width for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating and direct pulsating earth fault currents; protection against indirect contacts and additional protection against direct contacts.
More about DS201 B10 A10 - RCBO
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Italy - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 225 gram |
| Package Height | 106 millimetre |
| Package Length | 80 millimetre |
| Package Width | 40 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 500 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 7.5 kiloampere |
| Standards | IEC/EN 61009-1, IEC/EN 61009-2-1 |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 10 kiloampere |
| Number of Protected Poles | 1 |
| Invoice Description | DS201 B10 A10 - RCBO |
| Extended Product Type | DS201 B10 A10 |
| Tripping Characteristic | B |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
Write Your Own Review


