Energy Distribution
DS201 B16 A30 UL - RCBO
Out of stock
Product Id
2CSR255187R1165
DS201 UL 1P+N RCBO is a device that in two modules width is able to provide complete protection against overcurrent (overload and shortcircuit) and earth fault. DS201 UL are approved according to UL 1053 standard “Ground- Fault Sensing and Relaying Equipment” and UL 1077 "standard for Supplementary Protectors for Use in Electrical Equipment, making them suitable for installation in equipments/ machines addressed to North American market.
More about DS201 B16 A30 UL - RCBO
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Italy - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.225 kilogram |
| Package Height | 106 millimetre |
| Package Length | 80 millimetre |
| Package Width | 40 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 500 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 7.5 kiloampere |
| Standards | IEC 61009-1 |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 6 kiloampere |
| Number of Protected Poles | 1 |
| Invoice Description | DS201 B16 A30 UL - RCBO |
| Extended Product Type | DS201 B16 A30 UL |
| Tripping Characteristic | B |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
Write Your Own Review


