Energy Distribution
DS203NC C10 A30 - RCBO
Out of stock
Product Id
2CSR256140R1104
DS203NC is a 3P+N residual current circuit breaker with overcurrent protection (RCBO) in four modules for the protection against short-circuit currents, overload, earth fault currents, indirect contacts, additional protection against direct contacts.
More about DS203NC C10 A30 - RCBO
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 500 volt |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 10 kiloampere |
| Number of Protected Poles | 3 |
| Standards | IEC 61009-1 |
| Package Width | 76 millimetre |
| Package Length | 73 millimetre |
| Package Height | 96 millimetre |
| Invoice Description | DS203NC C10 A30 - RCBO |
| Product Range | System Pro M |
| Package Gross Weight | 0.530 kilogram |
| Extended Product Type | DS203NC C10 A30 |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| Country of origin | Italy - Imported by ABB India Limited |
Write Your Own Review


