Energy Distribution
DS203 M AC-C10/0,03 - RCBo
Out of stock
Product Id
2CSR273001R1104
The RCBOs DS200 series has the function to protect against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection aganist direct contacts.
More about DS203 M AC-C10/0,03 - RCBo
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.655 kilogram |
| Package Height | 105 millimetre |
| Package Length | 120 millimetre |
| Package Width | 83 millimetre |
| Rated Voltage (Ur) | 400 volt AC |
| Standards | IEC/EN 60947-2 |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | (400 V AC) 15 kiloampere |
| Number of Protected Poles | 3 |
| Invoice Description | DS203 M AC-C10/0,03 - RCBo |
| Extended Product Type | DS203 M AC-C10/0.03 |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
Write Your Own Review


