Electrical Protection
S2C-UA 12 DC - Undervoltage release
Out of stock
Product Id
2CSS200911R0001
The S2C-UA 12 DC undervoltage release has the function to protect the load in case of a voltage drop included between 70% and 35% of its rated value. Positive safety (device tripping when the voltage is disconnected) emergency stop by means of a button. Suitable for MCBs S200 series, RCCBs F200 series and RCBOs DS201, DS202C, DS200 series. It can be used with MCBs SN201 series by means of SN201-IH interface module. Rated voltage: 12V d.c.
More about S2C-UA 12 DC - Undervoltage release
MRP (Indian Rupees) | 7260 |
---|---|
Rated Voltage (Ur) | 12 volt |
Compatibility | System Pro M |
Package Gross Weight | 0.1 kilogram |
Product Range | System Pro M |
Invoice Description | S2C-UA 12 DC Undervoltage release |
Package Height | 0.035 metre |
Package Length | 0.11 metre |
Package Width | 0.125 metre |
Extended Product Type | S2C-UA 12 DC |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review