Electrical Protection
S2C-UA 110 AC - Undervoltage release
Out of stock
Product Id
2CSS200911R0004
The S2C-UA 110 AC undervoltage release has the function to protect the load in case of a voltage drop included between 70% and 35% of its rated value. Positive safety (device tripping when the voltage is disconnected) emergency stop by means of a button. Suitable for MCBs S200 series, RCCBs F200 series and RCBOs DS201, DS202C, DS200 series. It can be used with MCBs SN201 series by means of SN201-IH interface module. Rated voltage: 110V a.c.
More about S2C-UA 110 AC - Undervoltage release
| MRP (Indian Rupees) | 7260 |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 0.035 metre |
| Package Length | 0.11 metre |
| Package Width | 0.125 metre |
| Rated Voltage (Ur) | 110 volt |
| Invoice Description | S2C-UA 110 AC Undervoltage release |
| Extended Product Type | S2C-UA 110 AC |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


