Energy Distribution
F2C-A1 Shunt trip
Out of stock
Product Id
2CSS200933R0011
The F2C-A1 shunt trip allows the remote opening of the device when a voltage is applied. Suitable for RCCBs F200 series and RCBOs DS201 and DS202C. It can be used with MCBs SN201 series by means of SN201-IH interface module. It works in a range of 12-60V ac./d.c.
More about F2C-A1 Shunt trip
| MRP (Indian Rupees) | 6500 |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 0.107 metre |
| Package Length | 0.107 metre |
| Package Width | 0.023 metre |
| Rated Voltage (Ur) | 12 volt |
| Invoice Description | F2C-A1 Shunt trip |
| Extended Product Type | F2C-A1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


