Electrical Protection
S2C-OVP2 - Overvoltage release
Out of stock
Product Id
2CSS200993R0005
The S2C-OVP2 overvoltage release has the function of monitoring voltage between the neutral and phase
More about S2C-OVP2 - Overvoltage release
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.500 kilogram |
| Package Height | 0.075 metre |
| Package Length | 0.090 metre |
| Package Width | 0.090 metre |
| Rated Voltage (Ur) | 230 volt |
| Invoice Description | S2C-OVP2 Overvoltage release |
| Extended Product Type | S2C-OVP2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


