Electrical Protection
S2C-CM2/3 Motor operating device
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CSS203997R0013
The S2C-CM2/3 motor operating device has the function to allow the remote control (opening or closing) of the MCB it is associated to. It can assembled to 2 and 3 pole MCBs (up to 63A) of S200 range.
More about S2C-CM2/3 Motor operating device
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Voltage (Ur) | 12 volt |
Compatibility | System Pro M |
Package Gross Weight | 0.236 kilogram |
Product Range | S2C |
Invoice Description | S2C-CM2/3 Motor operating device |
Package Height | 0.09 metre |
Package Length | 0.092 metre |
Package Width | 0.091 metre |
Extended Product Type | S2C-CM2/3 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review