Energy Distribution
OVR WT 3L 690 P TS Surge Protective Device
Out of stock
Product Id
2CTB235402R0000
Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. This series is specificaly designed for Wind Turbine application
More about OVR WT 3L 690 P TS Surge Protective Device
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OVR |
| Number Of Poles | 3 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Mounting Type | DIN rail (top hat rail) 35 mm |
| Package Gross Weight | 1270 gram |
| Package Height | 82 millimetre |
| Package Length | 193 millimetre |
| Package Width | 117 millimetre |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 50 kiloampere |
| Standards | IEC 61643-11 / EN 61643-11 |
| Invoice Description | OVR WT 3L 690 P TS Surge Protective Device |
| Extended Product Type | OVR WT 3L 690 P TS |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


