Energy Distribution
OVR T2 3N 40-320 P TS U Surge Protective Device
₹31,388.00
Product Id
2CTB802346R2500
OVR T2 3N 40-320 P TS U Surge Protective Device
More about OVR T2 3N 40-320 P TS U Surge Protective Device
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OVR |
| Country of Origin | Bulgaria - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | 320 volt |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 540 gram |
| Package Height | 82 millimetre |
| Package Length | 77 millimetre |
| Package Width | 117 millimetre |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 100 kiloampere |
| Rated Voltage (Ur) | 277 volt AC |
| Standards | UL 1449 Ed3 |
| Invoice Description | OVR T2 3N 40-320 P TS U Surge Protective Device |
| Extended Product Type | OVR T2 3N 40-320 P TS U |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹31,388.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹31,388.00 Free delivery |
Write Your Own Review


