Energy Distribution
OVR PV T2 40-1000 P Surge Protective Device
Out of stock
Product Id
2CTB802400R1000
OVR PV T2 40-1000 P Surge Protective Device
More about OVR PV T2 40-1000 P Surge Protective Device
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OVR |
| Country of Origin | Germany - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.369 kilogram |
| Package Height | 86 millimetre |
| Package Length | 69 millimetre |
| Package Width | 116 millimetre |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 10 kiloampere |
| Rated Voltage (Ur) | 1000 volt DC |
| Standards | IEC 61643-31 |
| Invoice Description | OVR PV T2 40-1000 P Surge Protective Device |
| Extended Product Type | OVR PV T2 40-1000 P |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


