Energy Distribution
OVR T2 2L 40-440 P TS QS Surge Protective Device
Out of stock
Product Id
2CTB803872R5200
OVR T2 2L 40-440 P TS QS Surge Protective Device
More about OVR T2 2L 40-440 P TS QS Surge Protective Device
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OVR |
| Country of Origin | Bulgaria - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 240 gram |
| Package Height | 82 millimetre |
| Package Length | 41 millimetre |
| Package Width | 117 millimetre |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 100 kiloampere |
| Rated Voltage (Ur) | 400 volt AC |
| Standards | IEC 61643-11 / EN 61643-11 |
| Invoice Description | OVR T2 2L 40-440 P TS QS Surge Protective Device |
| Extended Product Type | OVR T2 2L 40-440 P TS QS |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


