Energy Distribution
OVR PV T1-T2 12.5-1000 P QS Surge Protective Device
Out of stock
Product Id
2CTB812120R1000
OVR PV T1-T2 12.5-1000 P QS Surge Protective Device
More about OVR PV T1-T2 12.5-1000 P QS Surge Protective Device
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OVR |
| Country of Origin | Slovenia - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.453 kilogram |
| Package Height | 102 millimetre |
| Package Length | 110 millimetre |
| Package Width | 54 millimetre |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 11 kiloampere |
| Rated Voltage (Ur) | 1000 volt DC |
| Standards | IEC 61 643-11 / EN 50539-11 / UL 1449 4th ed |
| Invoice Description | OVR PV T1-T2 12.5-1000 P QS Surge Protective Device |
| Extended Product Type | OVR PV T1-T2 12.5-1000 P QS |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


