Energy Distribution
OVR T1 3N 25-255 TS Surge Protective Device
Out of stock
Product Id
2CTB815101R0700
Surge protective devices SPD type 1 protect low-voltage consumer systems against lightning currents and surge voltages as they are tested as SPD type 1 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact.
More about OVR T1 3N 25-255 TS Surge Protective Device
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | OVR |
| Number Of Poles | 4 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Mounting Type | DIN rail (top hat rail) 35 mm |
| Package Gross Weight | 1190 gram |
| Package Height | 82 millimetre |
| Package Length | 193 millimetre |
| Package Width | 117 millimetre |
| Standards | IEC 61643-1 / EN 61643-11 |
| Invoice Description | OVR T1 3N 25-255 TS Surge Protective Device |
| Extended Product Type | OVR T1 3N 25-255 TS |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


