Energy Distribution

OVR T1 3N 25 255-7 Surge Protective Device

Out of stock
    Product Id
    2CTB815101R8800
    Surge protective devices SPD type 1 protect low-voltage consumer systems against lightning currents and surge voltages as they are tested as SPD type 1 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact.

    More about OVR T1 3N 25 255-7 Surge Protective Device

    Technical Specification
    MRP (Indian Rupees)Upon request
    Product RangeOVR
    Number Of Poles4
    Country of OriginFrance (FR) - Imported by ABB India Limited
    Mounting TypeDIN rail (top hat rail) 35 mm
    Package Gross Weight660 gram
    Package Height82 millimetre
    Package Length110 millimetre
    Package Width117 millimetre
    StandardsIEC 61643-1 / EN 61643-11
    Invoice DescriptionOVR T1 3N 25 255-7 Surge Protective Device
    Extended Product TypeOVR T1 3N 25 255-7
    Total GST Percentage18.00
    HSN Number85363090
    Download
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:OVR T1 3N 25 255-7 Surge Protective Device
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.