Energy Distribution
OVR T2 40-275s P QS Surge Protective Device
Out of stock
Product Id
2CTB815704R1200
Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected
More about OVR T2 40-275s P QS Surge Protective Device
MRP (Indian Rupees) | 7540 |
---|---|
Compatibility | OVR |
Standards | IEC 61643-11 / EN 61643-11 |
Number Of Poles | 1 |
Mounting Type | DIN rail (top hat rail) 35 mm |
Package Gross Weight | 165 gram |
Product Range | OVR |
Invoice Description | OVR T2 40-275s P QS Surge Protective Device |
Package Height | 82 millimetre |
Package Length | 25 millimetre |
Package Width | 117 millimetre |
Extended Product Type | OVR T2 40-275s P QS |
Rated Service Short-Circuit Breaking Capacity (Ics) | 100 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363090 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review