Energy Distribution

OVR T2 3N 40-275s P QS Surge Protective Device

₹18,474.00
    - +
    Product Id
    2CTB815704R2000
    Sold and delivered by Paramount Industrial Corporation
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected

    More about OVR T2 3N 40-275s P QS Surge Protective Device

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeOVR
    Number Of Poles4
    Country of OriginBulgaria (BG) - Imported by ABB India Limited
    Mounting TypeDIN rail (top hat rail) 35 mm
    Package Gross Weight630 gram
    Package Height82 millimetre
    Package Length77 millimetre
    Package Width117 millimetre
    Rated Service Short-Circuit Breaking Capacity (Ics)100 kiloampere
    StandardsIEC 61643-11 / EN 61643-11
    Invoice DescriptionOVR T2 3N 40-275s P QS Surge Protective Device
    Extended Product TypeOVR T2 3N 40-275s P QS
    Total GST Percentage18.00
    HSN Number85363090
    All Offers
    SellerQtyPriceLanding Price
    Paramount Industrial Corporation
    96.8% of 100
    96.8% positive evaluations
    ₹18,474.00
    Free delivery
      Download
      Declaration of Conformity - CE Click Here
      All Offers
      SellerQtyPriceLanding Price
      Paramount Industrial Corporation
      96.8% of 100
      96.8% positive evaluations
      ₹18,474.00
      Free delivery
        Write Your Own Review
        You're reviewing:OVR T2 3N 40-275s P QS Surge Protective Device
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.