Energy Distribution
OVR T1-T2 3L 12.5-440s P TS QS Surge Protective Device
Out of stock
Product Id
2CTB815710R3500
OVR T1-T2 3L 12.5-440s P TS QS Surge Protective Device
More about OVR T1-T2 3L 12.5-440s P TS QS Surge Protective Device
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OVR |
| Country of Origin | Bulgaria - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 945 gram |
| Package Height | 82 millimetre |
| Package Length | 110 millimetre |
| Package Width | 117 millimetre |
| Standards | IEC 61643-11 / EN 61643-11 |
| Invoice Description | OVR T1-T2 3L 12.5-440s P TS QS Surge Protective Device |
| Extended Product Type | OVR T1-T2 3L 12.5-440s P TS QS |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


