Energy Distribution
OVB-VBF 36 kV, 2000 A, 26.3 kA, control voltage 24VDC, with CB mounting structure
₹297,360.00
Product Id
2REA044865A0242ADD
OVB-VBF 36 kV, 2000 A, 26.3 kA, control voltage 24VDC, with CB mounting structure
More about OVB-VBF 36 kV, 2000 A, 26.3 kA, control voltage 24VDC, with CB mounting structure
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Sp. Charging Motor voltage / AC aux. voltage | 230 VAC |
| External insulation | Porcelain |
| Product | OVB-VBF 36 kV |
| Product Range | Outdoor VCB |
| Country of Origin | India (IN) |
| Package Gross Weight | 500 kg |
| Package Height | 2400 mm |
| Package Length | 1800 mm |
| Package Width | 1000 mm |
| Rated service Voltage up to | 36 kV |
| Frequency | 50 Hz |
| Ambient temperature range | -25 oC to +55 oC |
| BIL (One min PF/ Impulse) up to | 70 kV / 170 kVp |
| Control voltage | 24 VDC |
| CB Structure | Standard |
| Rated current up to | 2000 A |
| Breaking capacity up to | 26.3 kA |
| Invoice Description | 33kV, 3Phase, Live Tank Outdoor VCB |
| Extended Product Type | OVB-VBF 36 kV, 2000 A, 26.3 kA, control voltage 24VDC, with CB mounting structure |
| Total GST Percentage | 18.00 |
| HSN Number | 8535 21 29 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹297,360.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹297,360.00 Free delivery |
Write Your Own Review


