Electrical Protection
SH801-D80 High Performance MCB
Out of stock
Product Id
2TAZ190100R0801
The SH800 series offers overload, short circuit and undervoltage protection for lines and power equipments. Suitable for industrial applications, the SH800 is manufactured according to international IEC standards, compliant to IEC 60947-2 up to 10kA. It is available in 80, 100, 125A versions and B, C, D, K tripping characteristics.
More about SH801-D80 High Performance MCB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Package Gross Weight | 2.33 kilogram |
| Product Range | SH800 |
| Invoice Description | SH801-D80 Miniature Circuit Breaker D-Char.,10kA,80A,1P |
| Package Height | 83.0 millimetre |
| Package Length | 327.0 millimetre |
| Package Width | 95.0 millimetre |
| Extended Product Type | SH801-D80 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362020 |
| Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review



