Electrical Protection
SH801-C125 High Performance MCB
₹3,823.00
+ ₹100.00 shipping
Product Id
2TAZ190100R0844
The SH800 series offers overload, short circuit and undervoltage protection for lines and power equipments. Suitable for industrial applications, the SH800 is manufactured according to international IEC standards, compliant to IEC 60947-2 up to 10kA. It is available in 80, 100, 125A versions and B, C, D, K tripping characteristics.
More about SH801-C125 High Performance MCB
MRP (Indian Rupees) | 6480 |
---|---|
Package Gross Weight | 2.42 kilogram |
Product Range | SH800 |
Invoice Description | SH801-C125 Miniature Circuit Breaker C-Char.,10kA,125A,1P |
Package Height | 83.0 millimetre |
Package Length | 327.0 millimetre |
Package Width | 95.0 millimetre |
Extended Product Type | SH801-C125 |
Total GST Percentage | 18.00 |
HSN Number | 85362020 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,823.00
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,823.00
+ ₹100.00 shipping
|
|
Write Your Own Review