Electrical Protection
SH804-D100 High Performance MCB
Out of stock
Product Id
2TAZ190400R0821
The SH800 series offers overload, short circuit and undervoltage protection for lines and power equipments. Suitable for industrial applications, the SH800 is manufactured according to international IEC standards, compliant to IEC 60947-2 up to 10kA. It is available in 80, 100, 125A versions and B, C, D, K tripping characteristics.
More about SH804-D100 High Performance MCB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SH800 |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 2.37 kilogram |
| Package Height | 83.0 millimetre |
| Package Length | 327.0 millimetre |
| Package Width | 95.0 millimetre |
| Invoice Description | SH804-D100 Miniature Circuit Breaker D-Char.,10kA,100A,4P |
| Extended Product Type | SH804-D100 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362020 |
Write Your Own Review


