Electrical Protection
SH804-C125 High Performance MCB
₹10,926.00
Product Id
2TAZ190400R0844
The SH800 series offers overload, short circuit and undervoltage protection for lines and power equipments. Suitable for industrial applications, the SH800 is manufactured according to international IEC standards, compliant to IEC 60947-2 up to 10kA. It is available in 80, 100, 125A versions and B, C, D, K tripping characteristics.
More about SH804-C125 High Performance MCB
MRP (Indian Rupees) | 29870 |
---|---|
Package Gross Weight | 2.42 kilogram |
Product Range | SH800 |
Invoice Description | SH804-C125 Miniature Circuit Breaker C-Char.,10kA,125A,4P |
Package Height | 83.0 millimetre |
Package Length | 327.0 millimetre |
Package Width | 95.0 millimetre |
Extended Product Type | SH804-C125 |
Total GST Percentage | 18.00 |
HSN Number | 85362020 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,926.00
Free delivery
|
|
||
|
₹11,278.91
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,926.00
Free delivery
|
|
||
|
₹11,278.91
+ ₹50.00 shipping
|
|
Write Your Own Review