Product tag
Automation & Control

Electrification/Automation & Control/Time Relays

Out of stock
    Product Id
    2TAZ312000R2021
    Latching relays are electromagnetically operated devices. The E290 range from ABB can be used to realise a simple, energy saving and efficient lighting control system. These devices are mainly used in private houses, factory premises and commercial and public buildings as well as in industrial plants. As a rule, latching relays controlled by means of impulse buttons are installed where it is necessary for lighting to be operated from at least three different places. Each time a command is initiated (by means of an impulse button), an electrical pulse is applied to the coil of the latching relay. The coil in the device is briefly energised and activated. That short pulse to the coil leads to the mechanical latch of the internal main contacts. The internal switching mechanism enables us to achieve a safe and reliable interlock (in the same way as a ballpoint pen). Each pulse that is sent to the magnetic coil system switches the device to its previous position where it is held mechanically until the next control pulse is received. The devices are designed for rated currents 16 and 32A. Through the combinable accessories the main modules can be used in nearly all market applications.

    More about Electrification/Automation & Control/Time Relays

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeInterface Products
    Ambient Air TemperatureOperation -25...+55 degree Celsius
    Country of OriginBulgaria - Imported by ABB India Limited
    FunctionMechanical latching relay
    ColorGrey
    Mounting TypeDIN-Rail
    Package Gross Weight1216 gram
    Package Height82 millimetre
    Package Length185 millimetre
    Package Width96 millimetre
    Rated Frequency (f)50 hertz
    Rated Insulation Voltage (Ui)115 volt AC
    Invoice DescriptionE290-16-10/115 Electromechanical Latching Relay
    Extended Product TypeE290-16-10/115
    Total GST Percentage18.00
    HSN Number85364900
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:Electrification/Automation & Control/Time Relays
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.