Energy Distribution
M1M 15 Modbus Power meter
Out of stock
Product Id
2TAZ661012R2000
M1M 15 Modbus is a multimeter with aux supply 100-230 V AC/DC, LED display, Modbus RTU
More about M1M 15 Modbus Power meter
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Meters |
Mounting Type | Front Panel |
Package Gross Weight | 0.50 kilogram |
Product Range | Meters |
Invoice Description | M1M 15 Modbus Multimeter |
Package Height | 95 millimetre |
Package Length | 100 millimetre |
Package Width | 100 millimetre |
Extended Product Type | M1M 15 Modbus |
Total GST Percentage | 18.00 |
HSN Number | 90303100 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review