Energy Distribution
M1M 20 Modbus Power meter
₹19,375.00
Product Id
2TAZ662012R2000
M1M 20 Modbus is a power meter with aux supply 100-230 V AC/DC, LCD display, Modbus RTU
More about M1M 20 Modbus Power meter
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Meters |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Mounting Type | Front Panel |
| Package Gross Weight | 0.50 kilogram |
| Package Height | 95 millimetre |
| Package Length | 100 millimetre |
| Package Width | 100 millimetre |
| Invoice Description | M1M 20 Modbus Power meter |
| Extended Product Type | M1M 20 Modbus |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹19,375.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹19,375.00 Free delivery |
Write Your Own Review


