Energy Distribution
M1M 20 Ethernet Power meter
₹26,868.00
Product Id
2TAZ662014R2000
M1M 20 Ethernet is a power meter with aux supply 100-230 V AC/DC, LCD display, Modbus TCP/IP
More about M1M 20 Ethernet Power meter
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Meters |
Mounting Type | Front Panel |
Package Gross Weight | 0.50 kilogram |
Product Range | Meters |
Invoice Description | M1M 20 Ethernet Power meter |
Package Height | 95 millimetre |
Package Length | 100 millimetre |
Package Width | 100 millimetre |
Extended Product Type | M1M 20 Ethernet |
Total GST Percentage | 18.00 |
HSN Number | 90303100 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹26,868.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹26,868.00
Free delivery
|
|
Write Your Own Review