Energy Distribution
D1M 15 Modbus Multimeter
Out of stock
Product Id
2TAZ665052R2000
D1M 15 Modbus is a multimeter with aux supply 85-265 V AC/DC, Modbus RTU RS485, 2 digital outputs, class 1 accuracy for active energy according to IEC 61557-12 PMD, LED display
More about D1M 15 Modbus Multimeter
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Meters |
| Country of Origin | China - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.25 kilogram |
| Package Height | 95 millimetre |
| Package Length | 100 millimetre |
| Package Width | 100 millimetre |
| Rated Voltage (Ur) | 80-300 (L-N) volt AC |
| Standards | IEC 61557-12 |
| Invoice Description | D1M 15 Modbus Multimeter |
| Extended Product Type | D1M 15 Modbus |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
Write Your Own Review


