Energy Distribution
D1M 20 Modbus Power meter
Out of stock
Product Id
2TAZ665052R2001
D1M 20 Modbus is a power meter with aux supply 85-265 V AC/DC, Modbus RTU RS485, 2 digital inputs and 2 digital outputs, class 0.5 accuracy for active energy according to IEC 61557-12 PMD, LCD display
More about D1M 20 Modbus Power meter
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Rated Voltage (Ur) | 80-300 (L-N) volt AC |
| Standards | IEC 61557-12 |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.26 kilogram |
| Product Range | Meters |
| Invoice Description | D1M 20 Modbus Power meter |
| Package Height | 95 millimetre |
| Package Length | 100 millimetre |
| Package Width | 100 millimetre |
| Extended Product Type | D1M 20 Modbus |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
| Country of origin | China - Imported by ABB India Limited |
Write Your Own Review


