Automation & Control
Safety Expansion Relay JSR3T 24AC/DC
Out of stock
Product Id
2TLA010017R0100
Safety expansion relay for safety relays. Hardwire Selectable Delay 0.5 - 10.0 sec. Relay Outputs 1NO+1NO
More about Safety Expansion Relay JSR3T 24AC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.19 kilogram |
| Package Height | 0.04 metre |
| Package Length | 0.115 metre |
| Package Width | 0.08 metre |
| Invoice Description | JSR3T 24AC/DC Expansion relay |
| Extended Product Type | JSR3T 24AC/DC |
| Total GST Percentage | 18.00 |
| HSN Number | 8536411090 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| TÜV Certificate | Click Here |
Write Your Own Review


