Automation & Control
Safety Relay RT6 24DC
Out of stock
Product Id
2TLA010026R0000
A universal safety relay for many safety applications. Relay outputs 3NO/1NC
More about Safety Relay RT6 24DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.355 kilogram |
| Package Height | 0.06 metre |
| Package Length | 0.091 metre |
| Package Width | 0.131 metre |
| Invoice Description | RT6 24DC Safety relay |
| Extended Product Type | RT6 24DC |
| Total GST Percentage | 18.00 |
| HSN Number | 8536411090 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


