Automation & Control
Safety Relay RT7B 3s 24DC
Out of stock
Product Id
2TLA010028R1000
A universal safety relay for many safety applications. 2 delayed outputs of 3 sec. Relay outputs 2NO/2NO/1NC
More about Safety Relay RT7B 3s 24DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.131 metre |
Package Length | 0.091 metre |
Package Height | 0.06 metre |
Invoice Description | RT7B 3s 24DC Safety relay |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.45 kilogram |
Extended Product Type | RT7B 3s 24DC |
Total GST Percentage | 18.00 |
HSN Number | 8536411090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
TÜV Certificate | Click Here |
Write Your Own Review