Automation & Control
Safety Relay RT7A 1.5s 24DC
Out of stock
Product Id
2TLA010028R2000
A universal safety relay for many safety applications. 2 delayed outputs of 1.5 sec. Relay outputs 2NO/2NO/1NC
More about Safety Relay RT7A 1.5s 24DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.445 kilogram |
| Package Height | 0.06 metre |
| Package Length | 0.091 metre |
| Package Width | 0.131 metre |
| Invoice Description | RT7A 1.5s 24DC Safety relay |
| Extended Product Type | RT7A 1.5s 24DC |
| Total GST Percentage | 18.00 |
| HSN Number | 8536411090 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| TÜV Certificate | Click Here |
Write Your Own Review


