Automation & Control
Safety Expansion Relay E1T 0s 24DC
Out of stock
Product Id
2TLA010030R0000
Safety expansion relay - for expanding the outputs of safety relays. Time delay 0 sec. Relay outputs 4NO
More about Safety Expansion Relay E1T 0s 24DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.091 metre |
Package Length | 0.13 metre |
Package Height | 0.038 metre |
Invoice Description | E1T 0s 24DC Expansion relay |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.22 kilogram |
Extended Product Type | E1T 0s 24DC |
Total GST Percentage | 18.00 |
HSN Number | 85364110 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review