Automation & Control
Safety Expansion Relay E1T 1s 24DC
Out of stock
Product Id
2TLA010030R2000
Safety expansion relay - for expanding the outputs of safety relays. Time delay 1 sec. Relay outputs 4NO
More about Safety Expansion Relay E1T 1s 24DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.225 kilogram |
| Package Height | 0.038 metre |
| Package Length | 0.13 metre |
| Package Width | 0.091 metre |
| Invoice Description | E1T 1s 24DC Expansion relay |
| Extended Product Type | E1T 1s 24DC |
| Total GST Percentage | 18.00 |
| HSN Number | 8536411090 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


