Automation & Control
Safety/Expansion Relay Sentry BSR10 24VDC - 24 2H No unit - 3 NO + 1 NC - No Time Delay
Out of stock
Product Id
2TLA010040R0000
BSR10 is a safety relay and expansion relay with relay outputs, 3 NO + 1 NC, and a +24 VDC supply voltage.
BSR10 is designed to connect safety devices, such as emergency stops, directly in the voltage supply circuit of the relay.
BSR10 is also suitable as expansion relay for a safety relay/ safety PLC, in order to increase the number of safe outputs.
More about Safety/Expansion Relay Sentry BSR10 24VDC - 24 2H No unit - 3 NO + 1 NC - No Time Delay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.251 kilogram |
| Package Height | 129 millimetre |
| Package Length | 31 millimetre |
| Package Width | 125 millimetre |
| Timer Relay Type | No Time Delay |
| Supply Voltage | 24 2H |
| Special Functions | Can be used for expansion of Pluto -24VDC outputs. Not monitoring of 2 channel fault. Start/test input. |
| Invoice Description | Sentry BSR10 24VDC SAFETY RELAY |
| Extended Product Type | Sentry BSR10 24VDC |
| Total GST Percentage | 18.00 |
| HSN Number | 8536419040 |
| cULus Certificate | Click Here |
|---|---|
| cUL Certificate | Click Here |
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


