Automation & Control
Safety/Expansion Relay Sentry BSR23 24VDC - 24 2H No unit - 4 NO + 1 NC - No Time Delay
Out of stock
Product Id
2TLA010041R0600
BSR23 is a safety expansion relay with relay outputs, 4 NO + 1 NC, and a +24 VDC supply voltage.
BSR23 is used as expansion relay for a safety relay/safety PLC, in order to increase the number of safe outputs.
More about Safety/Expansion Relay Sentry BSR23 24VDC - 24 2H No unit - 4 NO + 1 NC - No Time Delay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.256 kilogram |
| Package Height | 129 millimetre |
| Package Length | 31 millimetre |
| Package Width | 125 millimetre |
| Timer Relay Type | No Time Delay |
| Supply Voltage | 24 2H |
| Special Functions | Can be used for expansion of Pluto -24VDC outputs. Must be monitored by another device in order to reach higher than cat 1/PL c. |
| Invoice Description | Sentry BSR23 24VDC |
| Extended Product Type | Sentry BSR23 24VDC |
| Total GST Percentage | 18.00 |
| HSN Number | 8536419040 |
| cULus Certificate | Click Here |
|---|---|
| cUL Certificate | Click Here |
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


