Automation & Control

Safety Relay Sentry SSR20 24VDC - 24 2H No unit - 3 NO + 1 NC - No Time Delay

₹16,050.00
    - +
    Product Id
    2TLA010051R0000
    Sold and delivered by Micronova Impex Pvt Ltd
    SSR20 is a safety relay with relay outputs, 3 NO + 1NC, and a +24 VDC supply voltage. SSR20 is used with two-hand devices. The reset function, automatic or manual, is set with a switch on the front.

    More about Safety Relay Sentry SSR20 24VDC - 24 2H No unit - 3 NO + 1 NC - No Time Delay

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeABB Jokab Safety Products
    Country of OriginGermany (DE) - Imported by ABB India Limited
    Package Gross Weight0.268 kilogram
    Package Height129 millimetre
    Package Length31 millimetre
    Package Width125 millimetre
    Safety Integrity Level3
    Safety Category4
    Timer Relay TypeNo Time Delay
    Supply Voltage24 2H
    Special FunctionsManual/Auto reset selectable by switch
    Invoice DescriptionSentry SSR20 24VDC SAFETY RELAY
    Extended Product TypeSentry SSR20 24VDC
    Total GST Percentage18.00
    HSN Number8536419040
    All Offers
    SellerQtyPriceLanding Price
    Micronova Impex Pvt Ltd
    92.6% of 100
    92.6% positive evaluations
    ₹16,050.00
    Free delivery
      Download
      cULus Certificate Click Here
      cUL Certificate Click Here
      CCC Certificate Click Here
      Declaration of Conformity - CE Click Here
      Product Catalog Click Here
      TÜV Certificate Click Here
      All Offers
      SellerQtyPriceLanding Price
      Micronova Impex Pvt Ltd
      92.6% of 100
      92.6% positive evaluations
      ₹16,050.00
      Free delivery
        Write Your Own Review
        You're reviewing:Safety Relay Sentry SSR20 24VDC - 24 2H No unit - 3 NO + 1 NC - No Time Delay
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.