Automation & Control
Safety Relay Sentry SSR20M VAC/VDC - 85 ... 265 2G No unit - 3 NO + 1 NC - No Time Delay
Out of stock
Product Id
2TLA010051R0100
SSR20M is a safety relay with relay outputs, 3 NO + 1 NC, and a 85-265 VAC (50/60 Hz)/120-375 VDC supply voltage.
SSR20M is used with two-hand devices.
The reset function, automatic or manual, is set with a switch on the front.
More about Safety Relay Sentry SSR20M VAC/VDC - 85 ... 265 2G No unit - 3 NO + 1 NC - No Time Delay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.275 kilogram |
| Package Height | 129 millimetre |
| Package Length | 31 millimetre |
| Package Width | 125 millimetre |
| Safety Integrity Level | 3 |
| Safety Category | 4 |
| Timer Relay Type | No Time Delay |
| Supply Voltage | 85 ... 265 2G/120 ... 375 2H |
| Special Functions | Manual/Auto reset selectable by switch |
| Invoice Description | Sentry SSR20M 85-265 VAC/120-375 VDC |
| Extended Product Type | Sentry SSR20M VAC/VDC |
| Total GST Percentage | 18.00 |
| HSN Number | 85364110 |
| cULus Certificate | Click Here |
|---|---|
| cUL Certificate | Click Here |
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


