Automation & Control
Safety Relay Sentry SSR42 24VDC - 24 2H No unit - 2 NO + 2 NO (delayed) - OFF-Delay - 1.5 seconds
Out of stock
Product Id
2TLA010053R0400
SSR42 is a safety relay with relay outputs, 2 NO + 2 delayed NO, and a +24 VDC supply voltage.
SSR42 is used with safety devices with contacts, 1 or 2 channels , and safety devices with OSSD outputs.
The reset function, automatic or manual, is set with a switch on the front.
The two delayed NO relay outputs have an OFF-delay time of 1,5 seconds.
More about Safety Relay Sentry SSR42 24VDC - 24 2H No unit - 2 NO + 2 NO (delayed) - OFF-Delay - 1.5 seconds
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Timer Relay Type | OFF-Delay |
Time Range | 1.5 seconds |
Supply Voltage | 24 2H |
Special Functions | Manual/Auto reset selectable by switch |
Package Width | 125 millimetre |
Package Length | 31 millimetre |
Package Height | 129 millimetre |
Invoice Description | Sentry SSR42 24VDC SAFETY RELAY |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.268 kilogram |
Extended Product Type | Sentry SSR42 24VDC |
Total GST Percentage | 18.00 |
HSN Number | 8536419040 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
cULus Certificate | Click Here |
cUL Certificate | Click Here |
CCC Certificate | Click Here |
Product Catalog | Click Here |
TÃœV Certificate | Click Here |
Write Your Own Review