Automation & Control
Safety Relay/Timer Sentry TSR10 24VDC - 24 2H No unit - 3 NO + 1 NC - Multifunction - 0 ... 999 seconds
Out of stock
Product Id
2TLA010060R0000
TSR10 is a safety relay/safety timer with delayable relay outputs, 3 NO+ 1 NC, and a +24 VDC power supply.
TSR10 offers 0-999 seconds timer functions with a better accuracy than 1%: OFF-delay, ON-delay, Time bypass and Time reset.
A display on its front facilitate configuration and troubleshooting by displaying error codes and error log. A custom configuration can be protected by password.
Automatic reset function only.
More about Safety Relay/Timer Sentry TSR10 24VDC - 24 2H No unit - 3 NO + 1 NC - Multifunction - 0 ... 999 seconds
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.274 kilogram |
| Package Height | 129 millimetre |
| Package Length | 31 millimetre |
| Package Width | 125 millimetre |
| Timer Relay Type | Multifunction |
| Time Range | 0 ... 999 seconds |
| Supply Voltage | 24 2H |
| Special Functions | Configurable (type of input, timer type, time) with display (error indication and error log) |
| Invoice Description | Sentry TSR10 24VDC SAFETY RELAY |
| Extended Product Type | Sentry TSR10 24VDC |
| Total GST Percentage | 18.00 |
| HSN Number | 8536419040 |
| cULus Certificate | Click Here |
|---|---|
| cUL Certificate | Click Here |
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


