Automation & Control
Safety/Expansion Relay Sentry TSR20 24VDC - 24 2H No unit - 3 NO + 1 NC - OFF-Delay - 0.5 and 1.5 seconds
Out of stock
Product Id
2TLA010061R0000
TSR20 is a safety expansion timer with delayed relay outputs, 3 NO + 1 NC, and a +24VDC power supply.
The OFF-delay time (0,5s or 1,5s) is set with a switch on the front.
More about Safety/Expansion Relay Sentry TSR20 24VDC - 24 2H No unit - 3 NO + 1 NC - OFF-Delay - 0.5 and 1.5 seconds
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.268 kilogram |
| Package Height | 129 millimetre |
| Package Length | 31 millimetre |
| Package Width | 125 millimetre |
| Timer Relay Type | OFF-Delay |
| Time Range | 0.5 and 1.5 seconds |
| Supply Voltage | 24 2H |
| Special Functions | Time delay selectable by switch. Auto reset only. |
| Invoice Description | Sentry TSR20 24VDC SAFETY RELAY |
| Extended Product Type | Sentry TSR20 24VDC |
| Total GST Percentage | 18.00 |
| HSN Number | 85364110 |
| cULus Certificate | Click Here |
|---|---|
| cUL Certificate | Click Here |
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


